IESNA:LM-63-2002
[TEST]P1338086
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-76)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R30B2750DE010 E3A451WH_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R30 optic, 3000K CCT AND, 90CRI , E3A451WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]228
TILT=NONE
1 -1 1 49 13 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 22.5 45 67.5 90 112.5
135 157.5 180
8.8 9 9.4 9.8 10.2 11.3 14.6 20 35.7 46.7
63.6 88.7 116.2 160 216.6 270.4 341.1 420.2 486.7 564.6
627.8 688.9 747.3 798.8 832.2 860.8 872.5 877.1 871.2 846.6
824.7 782.3 697.2 620.9 528.7 391.4 266.2 161.3 45.9 1.5
0.6 0.4 0.4 0.4 0.2 0.2 0 0 0
8.8 9 9.4 9.8 10.2 11.3 14.4 19.8 34.2 45.1
61.8 85.8 113.7 157.1 203.4 259.5 325.7 398.7 466.5 534.1
606.5 660.3 721 768.2 810.3 835.3 850.6 857.5 856.4 836.8
813.9 775.5 690.8 614.2 517 374.3 256 148.5 40.7 1.5
0.6 0.4 0.4 0.4 0.2 0.2 0 0 0
8.8 9.2 9.4 9.6 10 11.1 14 19.2 31.3 41.5
54.4 73.2 99.3 131.6 169.4 221.3 277.5 340.5 408.3 463.6
531.6 587.9 641.1 688 728.7 761.3 783.8 800.7 809.3 807.4
788 755.2 663.9 575.6 466.3 329 205.9 103.5 27.1 1.5
0.6 0.4 0.4 0.4 0.2 0.2 0 0 0
8.8 9.2 9.6 9.8 10 10.9 13.4 17.7 27.5 35.1
45.7 59.3 78.6 99.1 127.7 163.8 207.2 256 313.8 362.8
418.1 471.1 513.9 555.8 597.1 628.8 656.8 677 690.1 703.1
689.5 654.7 568.5 472.7 358.8 244.7 129.1 54.9 12.5 1.3
0.4 0.4 0.2 0.2 0.2 0 0 0 0
8.8 9 9.4 9.6 9.8 10.6 12.5 15.9 23.4 28
35.5 44.4 56.7 71.8 88.5 109.5 137.9 170 206.8 238.5
280.2 317.9 353.4 389.9 422.9 447.3 470.2 487.1 500.5 512
497 464.2 399.3 306.7 217.4 125.2 53.4 23 6.5 1
0.4 0.2 0.2 0.2 0.2 0 0 0 0
8.8 9.2 9.4 9.6 9.8 10.4 12.3 15.4 21.3 25.7
31.5 38.6 48.4 58.2 73 89.7 108.5 129.6 157.5 185.3
216.1 247.6 277.5 304.8 330.7 351.5 372.6 386.8 397.2 404.9
389.7 355.5 300.6 220.3 147.7 80.1 33.8 15.4 5 1
0.2 0.2 0.2 0.2 0.2 0 0 0 0
8.8 9.2 9.2 9.2 9 8.8 8.8 8.8 9.4 9.8
10 10.4 10.8 11.3 11.9 12.7 13.4 14.2 15 15.7
16.3 16.9 17.3 17.3 17.3 17.3 17.1 16.7 16.1 14
10.6 7.5 5.4 3.5 2.5 1.3 0.6 0 0 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
8.8 9.2 9 8.8 8.5 7.9 7.3 6.5 5.8 5.6
5.2 5 4.8 4.4 4.2 4 3.8 3.6 3.5 3.1
2.9 2.7 2.3 2.1 1.9 1.7 1.5 1.3 1.2 0.8
0.4 0.2 0.2 0.2 0.2 0.2 0.2 0.4 0.4 0.4
0.4 0.4 0.6 0.6 0.6 0.6 0.6 0.6 0
8.8 8.8 8.6 8.3 7.5 6.7 6.1 5.4 4.6 4.4
4 3.8 3.6 3.5 3.3 3.1 2.9 2.7 2.5 2.3
2.3 2.1 2.1 1.9 1.7 1.7 1.5 1.5 1.3 1.3
1.3 1.2 1 1 1 1 1 1 1 1
1 0.8 0.8 0.8 0.8 0.8 0.8 0.6 0
8.8 8.6 8.1 7.7 6.9 6.1 5.6 5 4.4 4.2
4 4 3.6 3.5 3.5 3.3 3.3 3.1 3.1 2.9
2.9 2.7 2.7 2.5 2.5 2.5 2.3 2.3 2.3 2.1
2.1 1.9 1.9 1.9 1.7 1.7 1.7 1.7 1.7 1.7
1.5 1.3 1.3 1.2 1.2 0.8 0.6 0.6 0
8.8 8.3 7.9 7.3 6.7 6 5.6 5 4.6 4.6
4.4 4.2 4 4 3.8 3.8 3.6 3.6 3.6 3.5
3.5 3.5 3.3 3.3 3.1 3.1 3.1 3.1 3.1 3.1
3.1 2.9 2.9 2.9 2.9 2.9 2.7 2.7 2.7 2.5
2.5 2.3 1.9 1.9 1.5 1.2 0.8 0.4 0
8.8 8.3 7.7 7.1 6.5 6.1 5.6 5.2 5 5
4.8 4.8 4.6 4.4 4.4 4.4 4.2 4.2 4.2 4
4 4 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8
3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.6 3.6 3.6
3.5 3.3 2.9 2.7 2.3 1.9 1.3 0.8 0
8.8 8.3 7.7 7.1 6.5 6.1 5.8 5.4 5.2 5.2
5 5 4.8 4.6 4.6 4.6 4.6 4.4 4.4 4.4
4.4 4.2 4.2 4.2 4.2 4 4.2 4 4 4
4 4.2 4.2 4.2 4.2 4 4 4 3.8 3.8
3.6 3.5 3.3 2.9 2.5 1.9 1.5 0.8 0
